eo_logo
 
Product added to cart

1550nm & 2µm (1500 - 2100nm), 4-6mm Dia. Input Beam, Focal Flat Top Beam Shaper | Focal-πShaper_NIR_Q-5

See More by AdlOptica
×
Stock #25-852 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,05,100
Qty 1-4
₹3,05,100
Qty 5+
₹2,71,800
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
Focal-πShaper_NIR_Q-5
Type:
Beam Shaper
Compatible Adapter:

Physical & Mechanical Properties

Clear Aperture CA (mm):
20
Diameter (mm):
42.00
Length (mm):
29.00
Weight (g):
50
Input Beam Diameter, 1/e2 (mm):
4 - 6

Optical Properties

Design Wavelength DWL (nm):
1550, 2000
Transmission (%):
>99
Wavelength Range (nm):
1550 - 2000
Input Beam Mode:
TEM00
Typical Input Beam Mode Quality, M2:
<1.5
Input Beam Divergence (mrad):
±20

Electrical

Maximum Input Power, CW (kW):
0.2

Threading & Mounting

Inner Thread:
M30 x 0.75
Outer Thread:
M30 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

AdlOptica Focal-πShaper (piShaper) Q Flat Top Beam Shapers are used to transform Gaussian beams to flat-top profiles after focusing through a lens. This is accomplished by transforming the Gaussian beam to airy disk profiles immediately after the piShaper. These beam shapers feature a compact design with inner and outer threading, making them easy to integrate into equipment. AdlOptica Focal-πShapers are advantageous for beam shaping in micromachining applications, including scribing and PCB drilling, as well as micro-welding applications. Multiple models are available at Nd:YAG, Ti:Sapphire, and Infrared wavelengths with compatible input beam diameters as small as 2.5mm and up to 23mm.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Alignment Lens Q #13-783 ₹14,400 Qty 5+ ₹12,960   Request Quote
  • 10 to 12 days
    ×
Alignment Lens Q for UV #13-784 ₹18,540 Qty 5+ ₹16,740   Request Quote
  • 10 to 12 days
    ×
M30 x 0.75 to M58 x 1 Adapter #12-322 ₹10,620 Qty 5+ ₹9,720   Request Quote
  • 10 to 12 days
    ×
M58 x 1 to M30 x 0.75 Adapter #12-323 ₹10,620 Qty 5+ ₹9,720   Request Quote
  • 10 to 12 days
    ×
M30 x 0.75 to SM1 Adapter #13-786 ₹10,620 Qty 5+ ₹9,720   Request Quote
  • 10 to 12 days
    ×
M30 x 0.75 to M27 x 1 Adapter #13-785 ₹10,620 Qty 5+ ₹9,720   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

Resources

Filter

Gaussian Beams Calculator

Laser Beam Shaping Overview

Learn how to navigate the many available options for shaping the irradiance profile and phase of laser beams to maximize your laser system's performance.

View Now

Aligning AdlOptica πShaper

Learn how to align an AdlOptica πShaper from Edmund Optics, which converts input Gaussian laser beams to flat top profiles with nearly 100% efficiency.

View Now

Flat-top laser beams: Their uses and benefits

Why Use a Flat Top Laser Beam?

Converting a Gaussian laser beam profile into a flat top beam profile can have numerous benefits including minimized wasted energy and increased feature accuracy.

View Now

Aligning Mount for AdlOptica Beamshapers

Properly aligning the mechanical mount for AdlOptica laser beam shapers from Edmund Optics is critical for maximizing throughput and performance.

View Now

Gaussian Beam

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Laser

Laser Damage Threshold

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin