eo_logo
 
Product added to cart

Coherent® USB PowerMax Pro Measurement System 1295921 | 150W

See More by Coherent®

Coherent USB-PowerMax Pro Fast Measurement Systems

×
Stock #37-075 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,46,260
Qty 1+
₹3,46,260
Volume Pricing
Request Quote
Get Product Downloads
Model Number:
1295921
Type:
Meterless
Length of Cable (m):
2.5
Active Area (mm):
30 x 30
Computer Interface:
USB
Rise Time (μs):
≤10
Calibration Uncertainty (%):
±2
Calibration Wavelength (nm):
810
Spectral Compensation Accuracy (%):
±3
Cooling Method:
Water/Air (intermittent)
Maximum Incident Power Density (kW/cm2):
14
Fall Time (μs):
≤10
Wavelength Range (nm):
400 - 1100, 9000 - 11000
Power Range (Water-Cooled):
200mW to 150W
Maximum Incident Energy Density:
33mJ/cm2 (10ns; 1064nm)

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Fastest Response Laser Power Measurement System Available
  • Fully Integrated Plug-and-Play USB System
  • Large Active Area for Full Beam Measurement

Coherent USB-PowerMax Pro Fast Measurement Systems incorporate a patented power sensor technology that delivers orders of magnitude faster response time than previously possible with thermal or pyro detector technology. The systems enable users to measure laser average power, peak power, and pulse energy, while viewing the pulse temporal profile of the beam. They are ideal for process control due to the instantaneous response to laser power variation and detailed pulse analysis, without impacting process throughput. Coherent USB-PowerMax Pro Fast Measurement Systems eliminate the need for a separate meter and feature a small form factor, simple implementation, and easy communication via direct USB interface, or wirelessly through available Android™ and iOS applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin