eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

150mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric

150mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric

150mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric

×
Stock #72-708 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,25,000
Volume Pricing
Qty 1+ ₹2,25,000 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Type of Motor:
Stepper Motor

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Stage Size (mm):
80 x 80
Travel (mm):
150
Accuracy (μm):
5
Backlash (μm):
<1
Construction:
Stainless Steel
Height (mm):
30
Load Capacity (kg):
18
Parallelism (μm):
20
Repeatability (μm):
±0.5
Speed (mm/s):
20
Weight (kg):
2.32
Encoder Resolution:
16,000 PPR

Optical Properties

Resolution (μm):
5

Hardware & Interface Connectivity

Type of Drive:
Lead Screw
Control Interface:
RS-485, USB
Computer Interface:
RS-485, USB

Threading & Mounting

Mounting Threads:
(9) M6 x 1.0, (4) M3 x 0.5, (8) M2 x 0.4

Environmental & Durability Factors

Operating Temperature (°C):
0-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin