eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

150mm, f/4 Athermal Lens

×
Stock #16-852 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹88,479
Qty 1+
₹88,479
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
143.30
Horizontal Field of View, 1/2" Sensor:
2.44°
Horizontal Field of View, 2/3" Sensor:
3.36°
Filter Thread:
M55 x 0.75 (Female)
Maximum Diameter (mm):
60.0
Operating Temperature (°C):
-10 to +50
Horizontal Field of View, 1" Sensor:
4.87°
Maximum Image Circle (mm):
19.30
Numerical Aperture NA, Object Side:
0.005
Horizontal Field of View, 1.1" Sensor:
5.36°
Number of Elements (Groups):
7 (3)
Horizontal Field of View, 1/1.8" Sensor:
2.75°
Type:
Fixed Focal Length Lens - Athermal
Focal Length FL (mm):
150.00
Primary Magnification PMAG:
0.000X - 0.040X
Maximum Sensor Format:
1.2"
Working Distance (mm):
4000 - ∞
Mount:
C-Mount
Aperture (f/#):
f/4
Entrance Pupil Position (mm):
15.323
Object Space Principal Plane (mm):
-93.76
Image Space Principal Plane (mm):
-42.27
Field of View at Max Sensor Format:
Horizontal: 5.36°
Vertical: 4.03°
Diagonal: 6.68°
Maximum Distortion (%):
0.66
Exit Pupil Position (mm):
-37.311
Lens Wavelength Range:
VIS
Imaging Lens Type:
Passive Athermalization and Mechanical Ruggization

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

TECHSPEC® Athermal Imaging Lenses provide optothermal stability in a ruggedized lens housing, making them ideal for harsh environments. These lenses utilize passive athermalization to mitigate the effects of thermal defocus in applications that are prone to temperature fluctuations. Additionally, these lenses are ruggedized to protect against lens damage and minimize pixel shift after shock and vibration. Along with being ruggedized to protect against lens damage and minimize pixel shift after shock and vibration, these lenses are thermally compensated and best used with camera mounts made from aluminum. TECHSPEC® Athermal Imaging Lenses feature C-Mount threading and full coverage of sensors up to 1.1”.

These lenses won the 2022 Silver VSD Innovators Award and the 2022 Inspect Award.

Note: Passive Athermalization is introduced in the application note here.

#16-852, 150mm, f/4 Athermal Lens, Distortion Plot
#16-852, 150mm, f/4 Athermal Lens, Distortion Plot
#16-852, 150mm, f/4 Athermal Lens, Relative Illumination Plot
#16-852, 150mm, f/4 Athermal Lens, Relative Illumination Plot
#16-852, 150mm, f/4 Athermal Lens, Working Distance versus Field of View Plot
#16-852, 150mm, f/4 Athermal Lens, Working Distance versus Field of View Plot
#16-852, 150mm, f/4 Athermal Lens, Modulated Transfer Function (MTF) Plot, 4000mm Working Distance, f4
#16-852, 150mm, f/4 Athermal Lens, Modulated Transfer Function (MTF) Plot, 4000mm Working Distance, f4
#16-852, 150mm, f/4 Athermal Lens, Depth of Field Plot, 100000mm Working Distance, f4
#16-852, 150mm, f/4 Athermal Lens, Depth of Field Plot, 100000mm Working Distance, f4
#16-852, 150mm, f/4 Athermal Lens, Modulated Transfer Function (MTF) Plot, Working Distance: Infinity, f4
#16-852, 150mm, f/4 Athermal Lens, Modulated Transfer Function (MTF) Plot, Working Distance: Infinity, f4
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin