eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

150mm EFL, Nd:YAG Air-Spaced Focusing Doublet

×
Stock #12-159 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹54,897
Qty 1-5
₹54,897
Qty 6+
₹48,720
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
150.00 @ 1064nm
Clear Aperture CA (mm):
27.0
Center Air Spacing (mm):
1.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
f/#:
5.6
Coating:
Dual V-Coat (632.8 and 1064nm)
Coating Specification:
Rabs <0.5% @ 1030 - 1090nm
Rabs <1.0% @ 632.8nm
Housing Diameter (mm):
36 ±0.25
Housing Length (mm):
16.1 ±0.2
Mounting Threads:
Input: M34 x 0.75
Output: M34 x 0.75
Construction:
Anodized Aluminum Housing
Type:
Focusing Achromat
Design Wavelength DWL (nm):
632.8, 1064
Transmission (%):
≥99
Working Distance (mm):
141.04
Transmitted Wavefront Error, RMS:
λ/4 On central 18mm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
≥10 J/cm2 @ 1064nm, 20Hz, 10ns (typical)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Color Corrected at 632.8nm and 1064nm
  • Optimized to Reduce Spherical Aberration
  • Minimizes Spot Size for Materials Processing

TECHSPEC® Nd:YAG Air-Spaced Achromatic Focusing Doublets achieve diffraction limited performance at 1064nm. These lenses are designed for use with high power Nd:YAG laser systems utilizing a HeNe laser for alignment and also for laser welding and processing of aluminum, steel, and plastics. Filling the performance gap between more economical single element spherical lenses with worse performance and aspheres with diffraction limited performance, these lenses provide achromatic performance that single lens element solutions cannot. TECHSPEC® Nd:YAG Air-Spaced Achromatic Focusing Doublets are ideal in aluminum, plastic, and other material laser processing applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin