eo_logo
 
Product added to cart

132mm x 80mm x 10mm Metric Lab Jack

×
Stock #56-336 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹55,379
Volume Pricing
Qty 1+ ₹55,379 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (Z)
Guide System:
Pantograph
Stage Size (mm):
Top: 132 x 80
Bottom: 160 x 80
Construction:
Aluminum, Brass, & Stainless
Height Adjustment (mm):
22
Leadscrew Pitch (mm):
1
Load Capacity (kg):
20
Maximum Height (mm):
85
Minimum Height (mm):
63
Weight (kg):
2
Parallelism (mm):
0.1 (typical)

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Threading & Mounting

Mounting Threads:
Top: (15) M4 x 0.7
Bottom: (4) M6 x 1 on 140 x 60mm, (4) 4.5mm thru on 50mm Sq.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Rugged, Black Anodized Aluminum Construction
  • Fine Lead Screw for Precision Movement
  • Large Adjustment Knob for Maximum Control
  • Locking Knob to Secure Vertical Positioning

Metric Labs Jacks feature a rugged construction and a fine screw movement that allows for precision adjustment of vertical positioning of most optical components or equipment, with a maximum weight capacity of up to 55 lbs. Top surfaces are precision finished mounting platforms with ¼-20 and M4 tapped holes (see diagram). The bottom platforms have several additional M6 metric and ¼-20 English sized clearance holes, which are spaced to adapt to common mounting surfaces. Metric Lab Jacks utilize a locking knob to fix vertical position at desired height. Each full revolution of the adjustment knob moves the platform vertically by 1mm.

These metric lab jacks offer stable, height-adjustable platforms ideal for laboratory and optical systems requiring manual vertical positioning. Designed for durability and repeatability, each lab jack integrates smoothly with breadboards, post assemblies, and manual translation stages. Their compact footprint and metric compatibility make them well-suited for modular lab setups where vertical lift precision and load stability are essential.

160 x 100mm Lab Jack (#54-687) and 132 x 80mm Lab Jack (#56-336) are compatible with the following stages: #55-032, #55-459, #55-527, #55-840, and #55-841.

Note: Mount Lab Jacks on Metric or English Breadboards using #12-796 to mount #56-336 and #54-687, and use #12-797 to mount #62-009.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin