eo_logo
 
Product added to cart

12" x 12" White, IR Material Window

×
Stock #32-809 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,905
Volume Pricing
Qty 1-5 ₹5,905 each
Qty 6-25 ₹5,318 each
Qty 26-99 ₹5,024 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Dimensions (mm):
304.80 x 304.80
Dimensions (inches):
12.00 x 12.00
Thickness (mm):
0.38
Thickness (inches):
0.015
Young's Modulus (GPa):
0.40 - 1.24

Optical Properties

Coating:
Uncoated
Color:
White
Index of Refraction (nd):
Visible (Sodium D Line): 1.52
8-14µm: 1.53
15µm+: 1.48
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film
Wavelength Range (nm):
8000 - 14000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
11 - 13
Flexural Modulus (psi):
(100-260) x 103
Shore Hardness:
D60-70

Environmental & Durability Factors

Operating Temperature (°C):
100 (Max.)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Excellent Optics for Infrared Detectors
  • Minimal Absorption Loss from 8 - 14μm
  • Easily Cut to Size

Infrared (IR) Material Windows are molded in an extremely thin and flexible 0.38mm thickness, milky white plastic. The thin design consistent across the window surface, large apertures, and minimal thermal expansion coupled with low absorption from 8 - 14μm make them ideal for a range of infrared applications.

Technical Information

Durability Specifications
Effect of Sunlight None to Slight
Effect of Ultraviolet UV Stabilized
Effect of Weak Acids Very Little
Effect of Strong Acids Attacked by Oxidizing Acids
Effect of Weak Alkalies Very Little
Effect of Strong Alkalies Very Little
Effect of Organic Solvents Little below 60°C (140°F)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin