eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm UC Series Fixed Focal Length Lens

12mm FL, #33-303

12mm FL, #33-303
×
Stock #33-303 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹20,358
Qty 1+
₹20,358
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens with Compact Form Factor

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
35.20
Maximum Diameter (mm):
30
Outer Diameter (mm):
30.00
Weight (g):
49
Maximum Rear Protrusion (mm):
2.7
Maximum Length (mm):
35.2

Optical Properties

Horizontal Field of View, 1/2" Sensor:
62.2mm - 30.3°
Horizontal Field of View, 1/3" Sensor:
46.3mm - 22.8°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0278
Horizontal Field of View @ Max Sensor Format:
70.3mm - 34.0°
Number of Elements (Groups):
7 (6)
Horizontal Field of View, 1/1.8" Sensor:
70.3mm - 34.0°
Horizontal Field of View, 1/2.5" Sensor:
56.2mm - 27.5°
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.105
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.8 - f/11
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
16.05
Horizontal Field of View, 1/4" Sensor:
34.5mm - 17.1°
Object Space Principal Plane (mm):
23.04
Image Space Principal Plane (mm):
-1.82
Field of View at Max Sensor Format:
Horizontal: 70.3mm - 34°
Vertical: 52.2mm - 25.6°
Diagonal: 89mm - 42.2°
Maximum Distortion (%):
-3.03
Exit Pupil Position (mm):
-18.56
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/1.8"

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mounting Diameter (mm):
30.0
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up to 1/1.8", C-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • 4mm to 35mm Focal Length

Our ultra-compact, TECHSPEC® UC Series Fixed Focal Length Lenses are designed to optimize performance, cost, and size without sacrificing quality or feel. Designed for pixels that are ≤2.2μm, these lenses provide high levels of resolution (>200 lp/mm) across the sensor and are compatible with all standard C-Mount cameras. TECHSPEC® UC Series Fixed Focal Length Lenses feature focus and iris adjustments, as well as recessed set screws, and are manufactured for use at typical machine vision working distances. While they are optimized for 1/2.5" sensors, many focal lengths will work on sensors up to 1/1.8". The TECHSPEC® UC Series Fixed Focal Length Lenses are an outstanding option for use on all smaller format camera sensors, along with both short and long working distance applications, making them ideal for inspection, factory automation, biomedical devices, and a broad range of other applications.

Note: For fixed aperture instrumentation versions, see our TECHSPEC® UCi Series Fixed Focal Length Lenses.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information

#33-303, 12mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-303, 12mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-303, 12mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-303, 12mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-303, 12mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-303, 12mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f2.8
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f4
#33-303, 12mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 350mm Working Distance, f4
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f4
#33-303, 12mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 350mm Working Distance, f4
 Dimensions

Focal Length

(mm)

A (mm) B (mm) C (mm) D (mm) Filter Thread
4 40 40.6 30 2.8 M62.0 x 0.75 with required filter adapter #33-308
6 36 40.9 30 3.2 M34.0 x 0.5
8 30 40.61 30 5.15 M34.0 x 0.5
12 30 35.2 30 2.7 M25.5 x 0.5
16 30 29.13 30 3.38 M25.5 x 0.5
25 30 31.28 30 4.0 M25.5 x 0.5
35 30 52.76 30 4.58 M25.5 x 0.5

Accessories

Title CompareStock Number  Price Buy
UC Series Kit #25-608 ₹98,658   Request Quote
  • 10 to 12 days
    ×
UC Series Expanded Kit #25-609 ₹1,38,200   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

Compatible Cameras

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin