eo_logo
 
Product added to cart

12mm MPT Series 1.4", 45MP Fixed Focal Length Lens

25mm MPT Series 1.4

25mm MPT Series 1.4", 45MP Fixed Focal Length Lens

×
Stock #25-760 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹71,449 ₹95,265
Qty 1+
₹71,449 ₹95,265
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Field of View, 1.2" Sensor:
61.9° x 54.8° (D 76.6°)
Iris Option:
Manual Iris
Model Number:
F1228-MPT
Filter Thread:
M72.0 x 0.75
Operating Temperature (°C):
-10°C to +50°C
Weight (g):
205
Maximum Image Circle (mm):
23.10
Horizontal Field of View, 1.1" Sensor:
60.4° x 46.1° (D 71.6°)
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
12.00
Maximum Sensor Format:
1.4"
Working Distance (mm):
150 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2.6 - f/16
Dimensions (mm):
56.5 x 66.3
Distortion (%):
0.13
Resolution (MegaPixels):
45.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ultra-Low Distortion
  • Compatible with 45 MegaPixel, 1.4”, C-Mount Cameras
  • Focal Lengths Ranging from 12mm – 50mm

Computar MPT Series Fixed Focal Length Lenses are engineered to provide a high 45 MegaPixel resolution while maintaining exceptionally low-distortion on large 1.4” imaging sensors such as the Sony IMX350. These lightweight, compact C-Mount lenses are available in focal lengths of 12mm, 16mm, 25mm, 35mm, and 50mm. Field curvature and astigmatism are corrected by positioning the high refractive index glass and low partial dispersion glass at crucial locations. Computar MPT Series Fixed Focal Length Lenses offer high-level aberration correction and precision alignment enabling extraordinary performance across the full 1.4” format sensor. These lenses are ideal for the use in machine vision, factory automation, and wide-area surveillance applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin