eo_logo
 
Product added to cart

12mm Fixed Focal Length Lens

#86-206

×
Stock #86-206 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,72,695
Qty 1+
₹1,72,695
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
182.00
Iris Option:
Variable
Length (mm):
85.00
Filter Thread:
M55.0 x 0.75
Maximum Diameter (mm):
57.0
Weight (g):
270.00
Maximum Image Circle (mm):
21.60
Horizontal Field of View @ Max Sensor Format:
74.9
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
12.00
Maximum Sensor Format:
4/3"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2 - f/22
Distortion (%):
<0.6
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Up to 1", C-Mount Lens
  • Less than 1.0% TV Distortion
  • 12mm to 50mm Focal Length

Available in multiple focal lengths, 4/3" Format Fixed Focal Length Lenses incorporate a floating focus with aspheric lenses to maximize resolution across their entire working distance. Ideal for many machine vision applications, these fixed focal length lenses feature a broadband anti-reflection (AR) coating for maximum transmission. 4/3" Format Fixed Focal Length Lenses are available with focal lengths ranging from 12 - 50mm.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin