eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm, f/5.6 Sealed UCw Series Fixed Focal Length Lens

UCw Series Fixed Focal Length Lenses

UCw Series Fixed Focal Length Lenses

×
Stock #70-605 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,315
Qty 1+
₹21,315
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Fixed
Length (mm):
34.16
Horizontal Field of View, 1/2" Sensor:
62.2mm - 30.3°
Filter Thread:
M25.5 x 0.50 (Female)
Maximum Diameter (mm):
30
Outer Diameter (mm):
30.00
Horizontal Field of View, 1/3" Sensor:
46.3mm - 22.8°
Maximum Rear Protrusion (mm):
4.52
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0091
Horizontal Field of View @ Max Sensor Format:
70.3mm - 34.0°
Number of Elements (Groups):
7 (6)
Horizontal Field of View, 1/1.8" Sensor:
70.3mm - 34.0°
Horizontal Field of View, 1/2.5" Sensor:
56.2mm - 27.5°
Optimized Sensor Format:
1/2.5"
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.105
Maximum Sensor Format:
1/1.8"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/5.6
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
15.92
Horizontal Field of View, 1/4" Sensor:
34.5mm - 17.1°
Object Space Principal Plane (mm):
23.04
Image Space Principal Plane (mm):
-1.82
Maximum Distortion (%):
-3.03
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 70.3mm - 34° Vertical: 52.2mm - 25.6° Diagonal: 89mm - 42.2°
Maximum Length (mm):
35.2
Exit Pupil Position (mm):
-19.24
Environmental Rating:
IPX7
Lens Wavelength Range:
VIS
Imaging Lens Type:
High Performance Lens with Compact Form Factor
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 1/2”, C-Mount Lens
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • Waterproof Versions of UC Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7

TECHSPEC® UCw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® UC Series Fixed Focal Length Lenses, and are designed to meet IEC Ingress Protection Codes IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes. Additionally, their compact size provides high performance at an affordable cost without sacrificing quality or feel. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface and are sealed with multiple O-rings to prevent moisture from entering the housing. TECHSPEC® UCw Series Fixed Focal Length Lenses are ideal for applications in space constrained, harsh environments such as food inspection, security, medical, and factory automation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin