eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Dia. x 30mm FL 1550nm V-Coat, UV PCX Lens

×
Stock #34-158 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,832
Qty 1-5
₹11,832
Qty 6+
₹9,461
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
12.00 +0.0/-0.025
Centering (arcmin):
≤1
Center Thickness CT (mm):
3.55 ±0.05
Edge Thickness ET (mm):
2.17
Clear Aperture CA (mm):
11.00
Bevel:
Protective bevel as needed
Edges:
Fine Ground, Protective Bevel as Needed

Optical Properties

Effective Focal Length EFL (mm):
30.00 @ 587.6nm
Back Focal Length BFL (mm):
27.56
Coating:
Laser V-Coat (1550nm)
Coating Specification:
Rabs <0.25% @ 1550nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Radius R1 (mm):
13.75
f/#:
2.50
Numerical Aperture NA:
0.20
Design Wavelength DWL (nm):
587.6
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 1550nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • <0.25% Reflection at 1550nm
  • 5 - 50mm Diameters Available
  • 10 - 250mm EFL Designs Available
  • 405nm, 532nm, 633nm, and 1064nm V-Coated Options Offered

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
12.0mm Optic Dia., Optic Mount Fixed #64-555 ₹2,610
Request Quote
  • 10 to 12 days
    ×
12mm Inner Single Optic Mount Fixed #38-749 ₹2,836
Request Quote
  • 10 to 12 days
    ×
25mm Cage 12mm Diameter Lens Mount Fixed #85-550 ₹3,567
Request Quote
  • 10 to 12 days
    ×
12mm Inner Pair Optic Mounts Fixed #11-405 ₹5,577
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin