eo_logo
 
Product added to cart

12mm, 0.365mm Focal Length, Fast Axis Collimator

Fast Axis Collimators

×
Stock #87-350 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,414
Volume Pricing
Qty 1-10 ₹15,414 each
Qty 11-49 ₹13,857 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Shaping Lens

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.0 x 0.55
Height (mm):
1.50
Height Tolerance (mm):
±0.05
Length (mm):
12.00
Length Tolerance (mm):
±0.05
Width (mm):
0.50
Width Tolerance (mm):
±0.01

Optical Properties

Effective Focal Length EFL (mm):
0.36
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
0.77
Numerical Aperture NA:
0.65
Coating:
BBAR (790-990nm)
Wavelength Range (nm):
790 - 990
Back Focal Length BFL (mm):
0.095
Coating Specification:
Ravg <1.0% @ 790 - 990nm
Surface Accuracy:
λ/4
Transmission (%):
>99

Electrical

Power Distribution (%):
within ±1.75: >85

Regulatory Compliance

RoHS 2015:
Reach 197:
Certificate of Conformance:

Product Details

  • Aspheric Cylindrical Lens Designs for Fast Axis Collimation
  • Standard AR Coating for 790 – 990nm
  • Ideal for Laser Diode Collimation
  • Slow Axis Collimators Also Available

Fast Axis Collimators are compact, high performance aspheric cylindrical lenses designed for beam shaping or laser diode collimation applications. The aspheric cylindrical designs and high numerical apertures allow for uniform collimation of the entire output of a laser diode while maintaining high beam quality. Fast Axis Collimators feature greater than 99% transmission across the designated spectral range, and are available in a variety of focal lengths.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin