eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm VIS 0° λ/4 Fresnel Rhomb Retarder

×
Stock #36-140 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹26,190
Qty 1-5
₹26,190
Qty 6+
₹24,300
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fresnel Retarder

Physical & Mechanical Properties

Clear Aperture CA (mm):
9.45 x 9.45
Dimensional Tolerance (mm):
±0.10
Bevel:
Protective bevel as needed
Width (mm):
12.70

Optical Properties

Coating:
VIS 0° (425-675nm)
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Retardance:
λ/4
Surface Quality:
20-10
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Wavelength Range (nm):
425 - 675
Entrance and Exit Surface (mm):
12.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Broadband Performance with <2% Retardance Variation
  • 12.7mm and 25.4mm Options Available
  • λ/4 and λ/2 Retardance Options

TECHSPEC® Fresnel Rhomb Retarders are available with design wavelengths of 532nm and 1064nm. By utilizing a specific angle, Fresnel rhomb retarders impart a retardance with each internal reflection of the light, totaling λ/4. Each design is paired with either VIS 0° or NIR II coatings to provide efficient transmission across a broad range of wavelengths. These TECHSPEC Fresnel Rhomb Retarders deliver less than 2% retardance variation across the specified wavelength range and are optimized for use in diode and fiber applications.

Technical Information

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin