eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5/12.7mm Optic Dia., L-Slot Direct Mount

12.7mm L-Slot Direct Mount, #36-416

×
Stock #36-416 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,698
Qty 1+
₹4,698
Volume Pricing
Request Quote
Get Product Downloads
Type:
Fixed
Type of Optics:
Circular
Size of Compatible Optics (mm):
12.5 - 12.7
Clear Aperture CA (mm):
10.0
Thickness of Compatible Optics (mm):
1.0 - 8.0
Construction:
Black Anodized Aluminum
Note:
L-Slot
Barrel Thread:
ID05 (0.535" x 40 TPI)
Centerline Height (mm):
25.4

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Direct to Breadboard Mounting
  • 25.4mm Centerline Height
  • Compact Form Factor

TECHSPEC® Compact Direct Mounts enable direct mounting to an optical table or breadboard. These mounts maintain a 25.4mm centerline height, which enables seamless integration from laboratory to OEM use. Available for 25.4mm and 12.7mm diameter optics or 25mm cube beamsplitters, these components provide a convenient all-in-one method for optic mounting. Our TECHSPEC Compact Direct Mounts eliminate the needless tolerance stack of conventional post and post holders, with <4 arcmin perpendicularity from lens shelf to base. Direct mounts are ideal for use with TECHSPEC Kinematic Mounts and the 25.4mm centerline height and aluminum construction offers mounting for integration into the most demanding applications.

Side Flange Type (#36-414 & #36-418)
Side Flange Type (#36-414 & #36-418)
Cube Beamsplitter Type (#36-415)
Cube Beamsplitter Type (#36-415)
L-Slot Type (#36-411 & #36-417) Optic Rotation
L-Slot Type (#36-411 & #36-417) Optic Rotation
L-Slot Type (#36-410 & #36-416)
L-Slot Type (#36-410 & #36-416)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin