eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm H x 12.7mm L x 25mm FL Uncoated, Illumination Grade PCX Cylinder Lens

×
Stock #35-021 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,394
Qty 1-5
₹5,394
Qty 6+
₹4,307
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Cylinder Lens, Plano-Convex

Physical & Mechanical Properties

Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Dimensions (mm):
12.7 x 12.7
Edge Thickness ET (mm):
1.33

Optical Properties

Effective Focal Length EFL (mm):
25.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.96850393700787
Numerical Aperture NA:
0.25
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Back Focal Length BFL (mm):
23.02
Focal Length Tolerance (%):
±3
Radius R1 (mm):
12.92
Surface Quality:
60-40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC® Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Illumination Grade PCV Cylinder Lenses.

Laser Optics

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

Laser Beam Shaping Overview

Learn how to navigate the many available options for shaping the irradiance profile and phase of laser beams to maximize your laser system's performance.

View Now

Non-Circular Optics for System Miniaturization

Trimming the Fat: Truncating Lenses to Shrink Systems

View Now

What are Cylinder Lenses?

Learn what cylindrical lenses are, how they work, and how they are used in different systems in this guide by Edmund Optics.

View Now

Considerations When Using Cylinder Lenses

Learn about specifications that should be considered when using cylinder lenses, including power axis wedge, plano axis wedge, and axial twist at Edmund Optics.

View Now

Cylinder Lenses for Beam Shaping

What is the difference between an achromatic cylinder lens and a standard plano-convex (PCX) cylinder lens?

What is the difference between refractive and diffractive line generators?

Do you have to use cross cylindrical lenses for laser diode collimation?

Cylinder Lens

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Why Choose an Achromatic Cylinder Lens?

Debating whether or not to use a traditional cylinder lens or an achromatic cylinder lens? Discover the benefits of achromatic cylinder lenses at Edmund Optics.

View Now

Power

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin