eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Diameter, NIR II Coated, Calcium Fluoride Window

TECHSPEC Calcium Fluoride (CaF2) Windows

×
Stock #17-603 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,920
Qty 1-10
₹13,920
Qty 11+
₹12,528
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
94.99
Axis Orientation:
Random
Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
11.43
Diameter (mm):
12.70 +0.0/-0.1
Thickness (mm):
2.00 ±0.10
Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Coefficient of Thermal Expansion CTE (10-6/°C):
18.85
Density (g/cm3):
3.18
Edges:
Fine Ground
Index of Refraction nd:
1.434
Knoop Hardness (kg/mm2):
158.3
Parallelism (arcmin):
<1
Poisson's Ratio:
0.26
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Calcium Fluoride (CaF2) Vacuum UV Grade
Surface Flatness (P-V):
λ/2
Surface Quality:
40-20
Type:
Protective Window
Wavelength Range (nm):
750 - 1550
Young's Modulus (GPa):
75.8
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
8 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

TECHSPEC® Calcium Fluoride (CaF2) Windows offer a low index of refraction, providing high transmission from 200 - 7000nm when used uncoated. To further increase transmission and reduce back reflections, a variety of AR coatings are available spanning wavelength regions from the Ultra-Violet (UV) to the Mid-Wave Infrared (MWIR). The high bulk damage threshold of calcium fluoride coupled with its low absorption makes it a popular choice for use with laser systems, including excimer lasers. TECHSPEC® Calcium Fluoride (CaF2) Windows are ideal for use as protective windows for gas detectors operating in the Vacuum UV (VUV) and MWIR, UV spectroscopy systems, cryogenically cooled thermal imaging systems, and as substrates for coatings requiring wideband substrate transmission. 

Note: Calcium fluoride is a relatively soft optical material and is more susceptible to scratches than typical glass windows.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin