eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia. x 25.4mm EFL, 1064nm Dielectric Off-Axis Parabolic Mirror

TECHSPEC® Laser Line Coated Off-Axis Parabolic (OAP) Mirrors

×
Stock #15-366 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹26,100
Qty 1-5
₹26,100
Qty 6+
₹23,490
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
12.70 +0.0/-0.1
Surface Roughness (Å):
<50 RMS
Clear Aperture (%):
90
Y Offset (mm):
25.4

Optical Properties

Effective Focal Length EFL (mm):
25.40
Focal Length Tolerance (%):
±1
Radius of Curvature (mm):
25.40
Coating:
Dielectric Mirror (1064nm)
Coating Type:
Dielectric
Coating Specification:
Ravg >99.5% @ 1064nm
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
12.7
Surface Figure, RMS:
λ/8
Wavelength Range (nm):
1064
Surface Quality:
60-40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum 6061-T6
Reflected Wavefront, RMS:
λ/4

Threading & Mounting

Compatible Mounting Plates:

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Dielectric Laser Line Coatings for 532 and 1064nm
  • Ideal for Collimating or Focusing Nd:YAG Laser Light
  • >99.5% Reflectivity at Nd:YAG Design Wavelengths
  • Metallic Coated Off-Axis Parabolic Mirrors Also Available

TECHSPEC® Laser Line Coated Off-Axis Parabolic (OAP) Mirrors feature diamond turned aluminum substrates coated with dielectric coatings for high reflection at 532 or 1064nm laser lines. These high reflectivity dielectric coatings are designed for laser applications that require higher performance than metallic coated optics can provide. Standard imperial sizes are available with multiple focal length options, and mounting plates with holes perpendicular to the optical axis are also available for benchtop integration. TECHSPEC® Laser Line Coated Off-Axis Parabolic (OAP) Mirrors are ideal for use with the fundamental or second harmonic of Nd:YAG lasers to collimate or focus laser light. Please contact us if your application requires any of our standard Off-Axis Parabolic Mirrors with a laser line coating.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin