eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia. UV, Precision Broadband Laser Mirror

×
Stock #48-015 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,962
Qty 1-5
₹10,962
Qty 6+
₹9,657
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
20-10
Type:
Laser Mirror
Clear Aperture (%):
>80
Durability:
MIL-M-13508-C
Back Surface:
Ground
Coating Specification:
Ravg >99% @ 300 - 550nm
Wavelength Range (nm):
300 - 550
Surface Flatness (P-V):
λ/10
Irregularity (P-V) @ 632.8nm:
λ/20
Coating Type:
Dielectric
Coating:
Dielectric Mirror (300-550nm)
Diameter (mm):
12.70 +0.0/-0.2
Thickness (mm):
5.00 ±0.1
Angle of Incidence (°):
0-45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Note:
Optical Power: λ/10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 @ 10ns @ 355nm

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
  • High Reflectivity from 0 - 45° for All Polarization States
  • Variety of Coating Options Available

TECHSPEC® Precision Broadband Laser Mirrors feature high reflectivity and are ideal for UV, visible, and NIR beam steering applications. The broadband dielectric enhanced silver coatings feature >98% reflectivity from 450nm to 12μm wavelengths at incident angles from 0 - 45°. These mirrors meet MIL-M-13508-C durability standards. TECHSPEC® Precision Broadband Laser Mirrors are ideal for demanding laser applications requiring high laser damage thresholds including laser scanning and beam steering. The mirrors have a BOROFLOAT® substrate, and are offered in 12.70, 25.40, and 50.80mm diameters.  

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin