eo_logo
 
Product added to cart

12.7mm Dia. 300 - 2700nm Broadband Polarizer

Broadband Polarizers

×
Stock #71-207 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹58,388
Volume Pricing
Qty 1+ ₹58,388 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.16
Diameter (mm):
12.70
Thickness (mm):
2.50 ±0.3
Dimensional Tolerance (mm):
+0.0/-0.1

Optical Properties

Angle of Incidence (°):
±40
Extinction Ratio:
>100:1 @ 300 - 400nm (Typical)
>50,000:1 @ 450 - 550nm (Typical)
>800:1 @ 700 - 1400nm (Typical)
>1000:1 @ 1400 - 2650nm (Typical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Wavelength Range (nm):
300 - 2700
Polarization Axis Mark (°):
±2

Threading & Mounting

Mount Thickness (mm):
4.5

Environmental & Durability Factors

Operating Temperature (°C):
-50 to 80

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Wide Acceptance Angles
  • Broadband Performance from 300 -2700nm
  • Compact Designs Ease System Integration

Broadband Polarizers are ideal solutions for broadband applications from the UV to SWIR where wire grid polarizers are not practical. Broadband Polarizers feature acceptance angles of ±40° and are well suited for use with uncollimated light sources. Additionally, these polarizers utilize a proprietary design that allows for consistent transmitted contrast from 300 – 2700nm.

Note: The input beam should enter through the front of the optic, which is the engraved side.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin