eo_logo
 
Product added to cart

12.7mm 689nm, Polarizing Cube Beamsplitter

×
Stock #72-219 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹44,550
Volume Pricing
Qty 1-5 ₹44,550 each
Qty 6+ ₹37,890 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
>90
Construction:
Cube
Dimensions (mm):
12.7 x 12.7 x 12.7 +0.0/-0.3

Optical Properties

Beam Deviation (arcmin):
<3
Design Wavelength DWL (nm):
689
Extinction Ratio:
>1000:1
P-Polarization Transmission (%):
>96
S-Polarization Reflection (%):
>99.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica
Surface Flatness (P-V):
λ/6 @ 632.8nm
Surface Quality:
20-10
Wavelength Range (nm):
679 - 698

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Trapped-Ion and Neutral Atom Applications
  • Range of Application-Specific Wavelengths from 366nm to 815nm
  • Surface Quality of 20-10 to Reduce Loss with Low-Light Signals

Polarizing Cube Beamsplitters for Quantum Computing are ideal for use in trapped ion, linear optical, and neutral atom quantum computing and quantum cryptography and communication applications. These beamsplitters are available in a range of commonly used, application-specific wavelengths across the UV to NIR spectrum covering the main wavelengths of commonly used ions (Ytterbium/Strontium/Calcium) energy levels to provide Rydberg excitation, Doppler cooling and other operations such as Raman effects, trapping of ions and others.

They offer a >99.5% reflection of S-Polarized light and >96% transmission of P-Polarized light. Featuring a compact 12.7mm cube construction, these beamsplitters can be easily integrated into benchtop applications or OEM devices and help to save space in the system. Polarizing Cube Beamsplitters for Quantum Computing feature a fused silica substrate, offering low temperature sensitivity, and are AR-coated for maximum transmission at the design wavelength to ensure optimal performance with low light signals. These beamsplitters feature precision right angle prisms to ensure λ/6 surface flatness and a surface quality of 20-10. Half Waveplates for Quantum Computing are also available, and custom wavelengths are available for both.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin