eo_logo
 
Product added to cart

12.7mm Dia. 5°, 2μm Highly-Dispersive Broadband Ultrafast Mirror

See More by UltraFast Innovations (UFI)
×
Stock #11-413 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹59,421
Qty 1-3
₹59,421
Qty 4+
₹52,374
Volume Pricing
Request Quote
Get Product Downloads
Type:
Laser Mirror
Typical Applications:
Thulium and Holmium Lasers
Wedge (arcmin):
10
Clear Aperture (%):
80
Back Surface:
Commercial Polish
Reflection at DWL (%):
>99.95
Reflectivity (Rp%):
99.9
Coating Specification:
Ravg >99.9% @ 2000 - 2200nm (p-polarization)
GDD Specification:
-1000fs2 @ 2000 - 2200nm (p-polarization)
Wavelength Range (nm):
2000 - 2200
Irregularity (P-V) @ 632.8nm:
λ/10
Coating Type:
Dielectric
Coating:
Chirped Ultrafast (2000-2200nm)
Design Wavelength DWL (nm):
2000
Diameter (mm):
12.70 +0.0/-0.1
Thickness (mm):
6.35 ±0.01
Angle of Incidence (°):
5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Reflectivity >99.9% Between 2000 - 2200nm
  • GDD of -1000fs2 @ 5° AOI
  • Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
  • Broadband Ultrafast Chirped Coating

UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors feature an ultrafast chirped coating and are designed for pulse compression of Thulium (Tm) and Holmium (Ho) lasers, as well as for intracavity dispersion compensation. These mirrors have a high negative group delay dispersion (GDD) of -1000fs2 at a 5° angle of incidence (AOI), allowing for pulse compression <100fs. With low loss reflectance >99.9% (P-polarization) between 2000 - 2200nm, these 2 micron mirrors have an absolute reflectance reaching >99.95%. UFI 2μm Highly-Dispersive Broadband Ultrafast Mirrors are ideal for use inside 2μm thin-disk laser oscillators due to their excellent spectral performance, low loss, and proven GDD. These highly-dispersive mirrors are available in two standard sizes of 12.7mm and 25.4mm diameters and are ideal for integration into femtosecond laser systems.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin