eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm 45°, 2μm Laser Line Mirror

2μm Laser Line Mirrors

×
Stock #37-501 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,829 ₹21,659
Qty 1+
₹10,829 ₹21,659
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
40-20
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Compensating Coating
Reflection at DWL (%):
99.6
Reflectivity (Rs%):
99.6
Reflectivity (Rp%):
99.9
Coating Specification:
Rs >99.9% @ 1900 – 2200nm
Rp >99.6% @ 1940 – 2100nm
Wavelength Range (nm):
1900 - 2200
Surface Flatness (P-V):
λ/7 @ 2000nm
Coating Type:
Dielectric
Coating:
Laser Mirror (1900-2200nm)
Design Wavelength DWL (nm):
2000
Diameter (mm):
12.70 +0.0/-0.1
Thickness (mm):
6.35 ±0.2
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>10 J/cm2 @ 2000nm, 10ns, 10Hz

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Laser Damage Threshold >10 J/cm2 @ 2µm, 10ns, 10Hz
  • Designed for Holmium and Thulium Laser Sources
  • λ/7 Surface Accuracy

TECHSPEC® 2µm Laser Mirrors are designed for use with Holmium (2100nm) and Thulium (1940nm) doped laser systems. These mirrors are ideal for medical, industrial, and metrology application spaces. The 2 micron wavelength regime is useful for surgical procedures as it can target discrete depth levels of tissue beneath the skin’s surface. TECHSPEC® 2µm Laser Mirrors feature guaranteed laser damage thresholds >10 J/cm2 and >99% reflectivity at 2 microns.

Note: For more information on 2µm laser source applications, please see the Characteristics of 2µm Lasers.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin