eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7 x 12.7mm x 50mm FL, VIS 0° Imaging Grade PCX Cylinder Lens

×
Stock #34-986 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,222
Qty 1-5
₹9,222
Qty 6+
₹7,395
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Cylinder Lens, Plano-Convex

Physical & Mechanical Properties

Bevel:
Protective bevel as needed
Center Thickness CT (mm):
2.00
Center Thickness Tolerance (mm):
±0.1
Clear Aperture CA (mm):
11.43 x 11.43
Dimensional Tolerance (mm):
+0.0/-0.025
Dimensions (mm):
12.7 x 12.7
Edge Thickness ET (mm):
1.21
Axial Twist (arcmin):
<3

Optical Properties

Effective Focal Length EFL (mm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
8.00
Numerical Aperture NA:
0.13
Coating:
VIS 0° (425-675nm)
Wavelength Range (nm):
425 - 675
Back Focal Length BFL (mm):
48.68
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Radius R1 (mm):
25.84
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Plano Axis Wedge (arcmin):
<5
Power Axis Wedge (arcmin):
<5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ideal for Beam Shaping Applications
  • Tightly Controlled Optical and Geometric Tolerances
  • Rectangular and Circular Form Factors Available

TECHSPEC® Imaging Grade PCX Cylinder Lenses offer an ideal pairing of tightly controlled tolerances and scalable pricing for volume integration. As opposed to spherical lenses, which focus light in two dimensions, cylinder lenses are used to focus light in one dimension. AR Coating options are available for laser applications, minimizing stray light and maximizing throughput of a system. Our TECHSPEC Imaging Grade PCX Cylinder Lenses are specified to control geometric characteristics in order to ensure consistent performance from design to manufacturing. Typical applications include circularizing elliptical beams from a laser diode, creating a light sheet for measurement systems, or projecting a laser line onto a surface.

Note: For negative focal length cylinder lenses, see our TECHSPEC Imaging Grade PCV Cylinder Lenses.

Laser Optics

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin