eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7 x 12.7mm 1064nm 0-45°, Nd:YAG Laser Line Mirror

TECHSPEC® Nd:YAG Laser Line Mirrors

×
Stock #39-659 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,525 ₹13,050
Qty 1-5
₹6,525 ₹13,050
Qty 6+
₹5,699 ₹11,397
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
10-5
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
85
Back Surface:
Commercial Polish
Reflection at DWL (%):
99.8
Coating Specification:
Rabs >99.8% @ 1064nm
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (1064nm)
Design Wavelength DWL (nm):
1064
Dimensions (mm):
12.7 x 12.7 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Angle of Incidence (°):
0-45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

TECHSPEC® Nd:YAG Laser Line Mirrors combine high reflectivity, excellent surface quality, and precision surface flatness to meet the requirements of demanding Nd:YAG laser applications. Each coating design has been tested to ensure a high laser damage threshold for compatibility with pulsed laser systems. These fused silica substrate laser mirrors have excellent thermal stability and are available in round, square, and rectangular profiles. TECHSPEC® Nd:YAG Laser Line Mirrors are ideal for laboratories and integration into larger laser systems. 266nm, 355nm, 532nm, 1064nm, and multi-line Nd:YAG mirror coatings are available.

Note: Contact us for customizable wavelengths, sizes, and varying AOI versions.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin