eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm, Uncoated, Fused Silica, Right Angle Prism

TECHSPEC UV Fused Silica Right Angle Prisms

×
Stock #47-784 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,698 ₹7,395
Qty 1-5
₹3,698 ₹7,395
Qty 6+
₹2,958 ₹5,916
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
60-40
Type:
Right Angle Prism
Dimensional Tolerance (mm):
±0.10 Legs
Angle Tolerance (arcmin):
±5
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
17.70
Length of Legs (mm):
12.50
Pyramid Tolerance (arcmin):
±5
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
200 - 2200
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ideal for Broadband Applications
  • Available with Aluminized and AR Coated Faces
  • Sizes Ranging from 5 - 50mm
  • Additional Right Angle Prism Options Available

TECHSPEC® UV Fused Silica Right Angle Prisms are ideal for broadband applications. Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left-handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement. TECHSPEC® UV Fused Silica Right Angle Prisms are made from UV fused silica which features low thermal expansion and excellent transmission throughout the UV, visible, and NIR spectral ranges. The prisms are available in lengths ranging from 5 to 50mm. 

UV FS Transmission Curve
UV FS Transmission Curve
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin