eo_logo
 
Product added to cart

125mm Sq. Metric Kinematic Magnetic Base

#22-402: 125mm Sq. Metric Kinematic Magnetic Base

#22-402: 125mm Sq. Metric Kinematic Magnetic Base

×
Stock #22-402 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹24,792
Volume Pricing
Qty 1-9 ₹24,792 each
Qty 10+ ₹22,364 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Note:
The permanent magnet is turned on and off by integrated screw (5mm Hex)
Switchable:
Yes

Physical & Mechanical Properties

Thickness (mm):
25.40
Width (mm):
125.00
Weight (kg):
0.97
Construction:
Anodized Aluminum
Length (mm):
125.00
Repeatability (µrad):
<70.0

Threading & Mounting

Mounting Threads:
(71) M6 x 1.0

Material Properties

Magnetic Force (N):
40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Common 25.4mm (1") Platform Height
  • Removable Top Plates with High Repeatability Kinematic Positioning
  • Compatible with all with TECHSPEC Stages

Kinematic Magnetic Base Plates are ideal for simplifying the adjustment of subsystems in a benchtop optical system. The bases feature a common platform height of 25.4mm (1") to allow for simplified optical axis alignment. Each base has a removeable top plate, ideal for adding or removing system components and subassemblies anywhere on a lab table with ease. Internal kinematic positioning allows the top plates to be removed and replaced with high repeatability. Kinematic Magnetic Base Plates are directly compatible with our TECHSPEC stages, making them an ideal lab bench component for system building.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin