eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

125mm, English Micrometer Tilt Stage

125mm Micrometer Tilt Stage

×
Stock #66-553 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹44,377
Qty 1-2
₹44,377
Qty 3+
₹38,736
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Tip-Tilt
Stage Size (mm):
125 x 125
Travel (°):
±2
Construction:
Aluminium Stage
Load Capacity (kg):
4
Resolution (arcsec):
24
Stage Size (inches):
4.92 x 4.92
Weight (kg):
0.8

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(19) ¼-20, (4) 6-32, (8) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Metric and English Hole Pattern Versions Available
  • Tilt Control in Two Axes (Kinematic Movement)
  • Precision Micrometer Drive
  • Mechanically Compatible to Other TECHSPEC® Stages

TECHSPEC® Tip-Tilt Stages are available in three different stage sizes from 30mm square to 70mm square. Each size is offered in Metric or English hole pattern versions and features precision micrometer movement for movement repeatability. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. TECHSPEC Tip-Tilt Stages are ideal for tilt control of both optics and mounting posts. Bottom adapter plate, sold separately, is required to mount 30mm and 40mm stages to a standard breadboard.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Bottom Adapter Plate for 30mm/40mm Stages, English #66-491 ₹5,171 Qty 3+ ₹4,548   Request Quote
  • Contact Us
    ×
Top Adapter Plate for 30mm/40mm Stages, English #66-492 ₹5,171 Qty 3+ ₹4,548   Request Quote
  • 10 to 12 days
    ×
Top Adapter Plate for 30mm/40mm Stages, Metric #66-493 ₹5,171 Qty 3+ ₹4,548   Request Quote
  • 10 to 12 days
    ×
Bottom Adapter Plate for 30mm/40mm Stages, Metric #66-620 ₹5,171   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin