eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Diameter MgF2 Coated, Achromatic Lens Kit

Achromatic Lens Kit

×
Stock #54-673 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹58,725
Qty 1+
₹58,725
Volume Pricing
Request Quote

Specifications

General

Focal Lengths Included (mm):
14, 20, 25, 30, 35, 40, 45, 50, 60, 75, 80, 90, 100
Number of Lenses:
13
Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
12.50

Optical Properties

Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Wavelength Range (nm):
400 - 700

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Details

  • Kits Available for 12.5mm and 25mm Diameter Lenses
  • MgF2, VIS 0°, and VIS-NIR Coating Options
  • Compatible with Tube and Optical Cage System Mechanics
  • Note: Potential change of packaging

TECHSPEC® Achromatic Lens Kits contain our highest quality optics with various effective focal lengths to fit our optics mounts. All lenses feature an Anti-Reflection coating. For complete specifications on each lens within each kit, please refer to the table in the Technical Information tab.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com.

Technical Information

12.5mm Diameter Achromatic Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL Back Focal Length BFL f/# MgF2 Coating VIS 0° Coating VIS-NIR Coating
14mm 9.92mm 1.1 #45-209 #47-660 #49-321
20mm 16.45mm 1.6 #32-309 #47-661 #49-322
25mm 21.47mm 2.0 #32-311 #47-662 #49-323
30mm 26.12mm 2.4 #32-313 #47-663 #49-324
35mm 32.5mm 2.8 #45-210 #47-664 #49-325
40mm 37.54mm 3.2 #32-315 #47-665 #49-326
45mm 42.52mm 3.6 #45-136 #47-666 #49-327
50mm 47.61mm 4.0 #32-317 #47-667 #49-328
60mm 57.59mm 4.8 #45-137 #47-668 #49-329
75mm 72.35mm 6.0 #32-882 #47-669 #49-330
80mm 78.40mm 6.4 #45-409 #47-670 #49-331
90mm 88.47mm 7.2 #45-410 #47-671 #49-332
100mm 97.92mm 8.0 #45-265 #47-672 #49-333
25mm Diameter Achromatic Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL Back Focal length BFL f/# MgF2 Coating VIS 0° Coating VIS-NIR Coating
30.0mm 22.23mm 1.2 #45-211 #47-633 #49-352
35.0mm 27.55mm 1.4 #32-319 #47-634 #49-353
40.0mm 33.26mm 1.6 #32-321 #47-635 #49-354
45.0mm 39.28mm 1.8 #45-212 #47-636 #49-355
50.0mm 43.53mm 2 #32-323 #47-637 #49-356
60.0mm 52.23mm 2.4 #32-724 #47-638 #49-357
75.0mm 70.39mm 3 #32-325 #47-639 #49-358
85.0mm 81.12mm 3.4 #45-213 #47-640 #49-359
100.0mm 95.92mm 4 #32-327 #47-641 #49-360
125.0mm 120.89mm 5 #32-492 #47-642 #49-361
150.0mm 146.10mm 6 #32-494 #47-643 #49-362
175.0mm 170.84mm 7 #32-884 #47-644 #49-363
200.0mm 194.14mm 8 #32-917 #47-645 #49-364
225.0mm 222.69mm 9 #45-214 #47-646 #49-365
250.0mm 243.63mm 10 #32-919 #47-647 #49-366
300.0mm 297.73mm 12 #45-215 #47-649 #49-368
400.0mm 397.73mm 16 #45-216 #47-650 #49-369

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.
Wavelength (nm)3504355206056907758609451030111512000%0.5%1%1.5%2%2.5%3%3.5%Reflection (%)Coating Curve ChartMgF₂ (400-700nm)
SHIFT + SELECT an area on CURVE to zoom

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Lens Geometry Performance Comparison

This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

View Now

Achrotech: achromat cost versus performance for conventional, diffractive, and GRIN components

Why Use an Achromatic Lens?

Want to know why you should use an achromatic lens? Find out more about achromatic lenses including the anatomy, notable features, and more at Edmund Optics

View Now

Achromatic Lenses Review

Learn about EO's most popular family of optical lenses and discover if achromatic lenses are ideal for your next application.

View Now

How is the location of the principal plane of a negative achromatic lens calculated?

Abbe-Number

Achromatic Lens

Crown Glass

Doubler Tube

Doublet Lens

Flint Glass

Dispersion

Dispersion is the dependence of the phase velocity or phase delay of light on another parameter, such as wavelength, propagation mode, or polarization.

View Now

Aspherized Achromatic Lens Review

Aspherized Achromatic Lenses, exclusive to Edmund Optics, are doublet lenses consisting of two cemented optical elements that are matched for their color-correction ability and small RMS spot size.

View Now

What is the difference between the effective focal length and the back focal length?

Apochromatic

Back Focal Length (BFL)

Dispersion

Hybrid Molding

Sag

Aspherized Achromatic Lenses

Want an inside look at Aspherized Achromatic Lenses? Learn about the advantages, composition, and aspherized process at Edmund Optics.

View Now

Why Choose an Achromatic Cylinder Lens?

Debating whether or not to use a traditional cylinder lens or an achromatic cylinder lens? Discover the benefits of achromatic cylinder lenses at Edmund Optics.

View Now

Aberrations

Need help understanding aberration theory? Learn about a few fundamental concepts to help clarify your understanding at Edmund Optics.

View Now

What is the difference between an inked lens and a non-inked one?

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Now that I have chosen my lens, how do I mount it?

Center Thickness (CT)

Chromatic Focal Shift

Conjugate Distance

Épaisseur de bord

Distance focale effective (EFL)

Finite/Finite Conjugate

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

The Benefits of Color-Corrected Optical Lenses

Color-corrected optical lenses are ideal for many applications because they reduce multiple aberrations. Learn more about the advantages at Edmund Optics.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin