eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia., Deep UV (DUV) Mirror

Precision Ultraviolet Mirrors

×
Stock #48-567 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,489
Qty 1-5
₹21,489
Qty 6+
₹17,183
Volume Pricing
Request Quote
Get Product Downloads
Vacuum Compatibility:
10-7 Torr

Product Details

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.2
Back Surface:
Ground
Clear Aperture (%):
90
Parallelism (arcmin):
<3
Thickness (mm):
6.00 ±0.20
Thickness Tolerance (mm):
±0.2

Optical Properties

Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Coating Specification:
Ravg >88% @ 190 - 195nm
Ravg >85% @ 200 - 600nm
Coating:
Enhanced Aluminum (190-600nm)
Coating Type:
Metal
Angle of Incidence (°):
0
Design Wavelength DWL (nm):
190
Wavelength Range (nm):
190 - 600

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Description

The soft coating can be easily damaged by fingerprints and aerosols.

Product Family Description

  • 120nm and 190nm Design Wavelengths
  • Average Reflectivity >85% Across Specified Range
  • Enhanced Metallic Coatings for Broadband Reflectivity through the Visible Region

TECHSPEC® Precision Ultraviolet Mirrors are ideal for most commercially available light sources and are offered in both Deep UV (DUV) and Vacuum UV (VUV) enhanced coating options. The DUV coating offers excellent reflection from 190nm to the long-wave infrared (LWIR), while the VUV coating has optimized reflection from 120nm to the LWIR. These mirrors are designed for 0° angle of incidence and feature an aluminum-based coating for low polarization sensitivity. TECHSPEC® Precision Ultraviolet Mirrors have an average reflectivity of greater than 85% across a specified range. The mirrors are available in diameters ranging from 5 to 50mm.

Note: The soft coating can be easily damaged by fingerprints and aerosols.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin