eo_logo
 
Product added to cart

12.5mm Dia., Rhodium Coated First Surface Mirror

Rhodium Coated First Surface Mirrors

×
Stock #15-487 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,610
Qty 1-5
₹2,610
Qty 6+
₹2,088
Volume Pricing
Request Quote
Get Product Downloads
Coating Abrasion:
Severe, per MIL-C-675C Paragraph 3.8.4.1
Coating Adhesion:
MIL-PRF-13830B, App B Para. 4.4.6

Product Details

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
12.50 ±0.25
Dimensional Tolerance (mm):
±0.25
Bevel:
Protective bevel as needed
Edges:
Ground
Thickness (mm):
2.00 ±0.20

Optical Properties

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Coating Specification:
Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Coating:
Rhodium (400-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
400 - 10000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Corrosion and Extreme Abrasion Resistant Rhodium Coating
  • High Reflectivity in the VIS and IR
  • Ideal for Orthodontic Applications

Rhodium Coated First Surface Mirrors provide high reflectivity and are ideal for orthodontic applications, especially in intra-oral photography. These mirrors feature a rhodium coating, which is an element notably resistant to corrosion and aggressive chemicals and passes severe abrasion tests as per MIL-C-675C. Rhodium Coated First Surface Mirrors utilize a float glass substrate which enables easy customization and provides excellent cost to performance ratio. They are available in standard metric sizes, with either circular or square geometries.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin