eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia. 400 - 750nm Broadband λ/4 Mirror

Broadband Dielectric λ/4 Mirrors

Broadband Dielectric λ/4 Mirrors

×
Stock #70-667 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,220
Qty 1-5
₹5,220
Qty 6+
₹4,176
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.00/-0.25
Back Surface:
Commerical Polish
Clear Aperture (%):
90
Clear Aperture CA (mm):
11.25
Edges:
Ground
Parallelism (arcmin):
5
Thickness (mm):
2.00 ±0.25

Optical Properties

Coating:
Dielectric Mirror (400-750nm)
Coating Specification:
Ravg >98% @ 400 - 750nm (0-45°, All Polarizations)
Ravg >99% @ 400 - 750nm (0-45°, S-Polarizations)
Wavelength Range (nm):
400 - 750
Surface Flatness (P-V):
λ/4 (typical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Coating Type:
Dielectric
Angle of Incidence (°):
0-45
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Enhanced Reflectivity and LDT over Metallic Coatings
  • Average Reflectivity >99% from 400 – 750nm
  • Designed for all Polarization States at 0 – 45° AOI
  • λ/10 Versions Available

TECHSPEC® Broadband Dielectric λ/4 Mirrors feature a high laser damage threshold of 0.5 J/cm2 @ 532nm, 20ns pulse, at 20Hz as well as a >99% reflection from 400 – 750nm across all polarization states. Constructed from highly durable BOROFLOAT® substrates, these mirrors feature outstanding thermal and high chemical durability making them ideal for high temperature and harsh environment applications. TECHSPEC® Broadband Dielectric λ/4 Mirrors are available in a variety of diameters from 12.5 - 50mm. A low-cost alternative to our precision polished TECHSPEC Broadband Dielectric λ/10 Mirrors, these mirrors are ideal for spectroscopy, microscopy, and general laboratory use such as beam steering or reflection applications utilizing multiple laser sources.

Note: Surface Flatness is measured pre-coating and deviations may appear after the coating has been applied. For applications where surface flatness is critical it is recommended it is recommended to use the TECHSPEC® Broadband Dielectric λ/10 Mirrors

Related Products

Frequently Purchased Together

Resources

Filter

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin