eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia., 3.00mm Thick, 266nm, λ/10 Fused Silica Window

TECHSPEC λ/10 Laser Line Coated Windows

×
Stock #48-204 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,902
Volume Pricing
Qty 1-5 ₹9,902 each
Qty 6-25 ₹7,922 each
Qty 26-49 ₹7,408 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Line Window
Type of Window:
Glass

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.25
Diameter (mm):
12.50 +0.00/-0.10
Thickness (mm):
3.00 ±0.10
Bevel:
Protective as needed
Clear Aperture (%):
90
Parallelism (arcsec):
≤5
Edges:
Fine Ground

Optical Properties

Angle of Incidence (°):
0
Coating:
Laser V-Coat (266nm)
Design Wavelength DWL (nm):
266
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica Excimer Grade (Corning 7980 KrF)
Index of Refraction (nd):
1.458
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10
Abbe Number (vd):
67.8
Coating Specification:
Rabs <0.25% @ 266nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
3 J/cm2 @ 266nm, 20ns, 20Hz
Damage Threshold, Pulsed:
3 J/cm2 @ 266nm, 20ns, 20Hz

Material Properties

Fused Silica Grade:
7980 KrF 0A

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

TECHSPEC® λ/10 Laser Line Coated Windows are designed for direct integration into laser applications. This robust product family features common imperial sizes, many of which offer multiple thickness options. Anti-reflection coatings are available at common laser wavelengths, minimizing surface reflection for optimal system transmission. TECHSPEC λ/10 Laser Line Coated Windows provide laser grade specifications including λ/10 surface flatness, 10-5 surface quality, and <3 arcmin parallelism. These windows are ideal for industrial laser applications ranging from protective coverings to separating various environments.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin