eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia., 2mm Thick, VIS-NIR Coated λ/10 Fused Silica Windows

×
Stock #84-452 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,180
Qty 1-5
₹12,180
Qty 6+
₹9,744
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
80
Clear Aperture CA (mm):
10.00
Diameter (mm):
12.50 +0.00/-0.20
Thickness (mm):
2.00 ±0.10
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
522
Parallelism (arcsec):
<5
Poisson's Ratio:
0.16
Young's Modulus (GPa):
73

Optical Properties

Abbe Number (vd):
67.8
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Index of Refraction (nd):
1.458
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/10
Wavelength Range (nm):
400 - 1000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
Density (g/cm3):
2.20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • UV, Visible, and NIR Anti-Reflection Coated Versions Available
  • λ/10 Transmitted Wavefront Distortion
  • Circular and Square Sizes from 2mm to 150mm
  • or λ/4 UV Fused Silica Windows Also Available

TECHSPEC® λ/10 UV Fused Silica Windows feature laser-grade surface quality and parallelism. In addition, these windows will limit the transmitted wavefront distortion to λ/10. The superior transmission characteristics, excellent thermal properties, and high tolerance manufacturing specifications make these windows an excellent choice for more demanding applications. TECHSPEC λ/10 UV Fused Silica Windows are available for purchase in circular and square sizes ranging from 2mm to 150mm.. These windows are offered uncoated or with anti-reflection coatings optimized for the UV or visible spectrum. 

Technical Information

UV FS Transmission Curve
UV FS Transmission Curve
FUSED SILICA

Typical transmission of a 3mm thick, uncoated fused silica window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-AR (250-425nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 250 - 425nm
Ravg ≤ 0.75% @ 250 - 425nm
Ravg ≤ 0.5% @ 370 - 420nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-VIS (250-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 350 - 450nm
Ravg ≤ 1.5% @ 250 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Coating Curves

  • VIS-NIR (400-1000nm)
Only 2 different Y Axises can be displayed at one time.
Wavelength (nm)3504355206056907758609451030111512000%2%4%6%8%10%12%Reflection (%)Coating Curve ChartVIS-NIR (400-1000nm)
SHIFT + SELECT an area on CURVE to zoom

Please note that coating performance outside each product’s specified design range is theoretical and may vary.

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Beam Displacement Calculator

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Understanding Optical Windows

Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.

View Now

Optical Windows Review

Optical Windows provide protection between an optical system or sensitive electronics and an outside environment.

View Now

I need a window for imaging underwater. The water is filtered and at room temperature with a very small amount of detergent in it. It is flowing at low speed. Will a MgF2 coated window survive this for a few years?

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Surface Accuracy

BBAR Coating

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin