eo_logo
 
Product added to cart

12.5mm Dia. 1000-2000nm, NIR Linear Polarizer

×
Stock #48-887 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹23,199
Volume Pricing
Qty 1-5 ₹23,199 each
Qty 6+ ₹19,930 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Diameter (mm):
12.50
Thickness (mm):
2.00 ±0.2
Parallelism (arcmin):
<4
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Dichroic Polarizing Film on Glass

Optical Properties

Coating:
Uncoated
Extinction Ratio:
1000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film on B270
Transmission (%):
33.00
Transmission Tolerance (%):
±3
Wavelength Range (nm):
1000 - 2000

Environmental & Durability Factors

Operating Temperature (°C):
-25 to +80

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Ideal for Fiber Optic and Laser Applications
  • 750 – 850nm and 1000 – 2000nm Wavelength Ranges
  • 1000:1 Extinction Ratio

These high contrast NIR Glass Linear Polarizers consist of a polymer polarization film layered between two flat pieces of optical quality glass. These polarizers are ideal for a variety of applications involving low power NIR lasers, LEDs, and other NIR sources. Their extended broadband range is also ideal for a variety of telecommunication devices including fiber optic isolators and couplers. NIR Glass Linear Polarizers have a 1000:1 extinction ratio. The high contrast polarizers are available in diameters ranging from 12.5 to 50mm and are offered uncoated or with anti-reflective coating.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin