eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5 x 17.5mm 40R/60T, VIS Plate Beamsplitter

Visible and NIR Plate Beamsplitters

×
Stock #68-383 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,330
Qty 1-5
₹12,330
Qty 6+
₹9,630
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Beamsplitter-coated side is marked with a black dot
Type:
Standard Beamsplitter

Physical & Mechanical Properties

Clear Aperture (%):
>85
Construction:
Plate
Dimensions (mm):
12.5 x 17.5 +0.0/-0.25
Edges:
Cut with 0.25mm maximum edge chip
Parallelism (arcmin):
≤3
Thickness (mm):
3.00 ±0.25

Optical Properties

Angle of Incidence (°):
45
Coating Specification:
Surface 1: 40/60 ±5% @ 550nm, ±10% @ 400 - 700nm
Surface 2: AR Ravg ≤1%, Rabs ≤2% @ 400 - 700nm
Reflection/Transmission Ratio (R/T):
40/60
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
1λ per inch
Surface Quality:
60-40
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available

TECHSPEC® Visible and NIR Plate Beamsplitters are ideal for dual magnification imaging systems and for combining low power laser beams. These beamsplitters offer the optimum combination of polished, high-quality optical-grade glass with minimum substrate thickness. The broadband dielectric coatings provide maximum throughput, are ideal for minimizing ghost images, and have much less energy loss than metallic coatings. TECHSPEC® Visible and NIR Plate Beamsplitters are coated on their back surfaces with a multi-layer anti-reflection (AR) coating, reducing back reflections to less than 1.0% for each wavelength range. Note that for easy identification, the coated side of the beamsplitter is marked with a black dot.  

Technical Information

Accessories

Title CompareStock Number  Price Buy
Visible Plate Beamsplitter Kit, 25mm Diameter #83-388 ₹44,820   Request Quote
  • Contact Us
    ×
Near Infrared Plate Beamsplitter Kit, 25mm Diameter #83-956 ₹44,820   Request Quote
  • 10 to 12 days
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

Compatible Mounts

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

NIR (Near Infrared)

VIS/NIR Coating

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Infrared (IR) Spectrum

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Plate Beamsplitter

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin