eo_logo
 
Product added to cart

12.5 x 12.5mm, 3-5µm, High Contrast IR Wire Grid Polarizer

×
Stock #88-245 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹76,995
Qty 1-5
₹76,995
Qty 6+
₹69,165
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Length (mm):
12.50
Dimensions (mm):
12.5 x 12.5 ±0.4
Thickness (mm):
0.70 ±0.07
Construction:
Wire Grid
Alignment Tolerance (°):
±2
Width (mm):
12.50

Optical Properties

Angle of Incidence (°):
0 ±20
Extinction Ratio:
5000:1 @ 3μm, 5000:1 @ 3.7μm, 7000:1 @ 5μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Transmission (%):
Tp >90% @ 3.0μm
Tp >95% @ 3.7μm
Tp >94% @ 5.0μm
Wavelength Range (nm):
3000 - 5000
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.64 kW/cm2 Blocking Direction
>14 kW/cm2 Transmission Direction @ 3.3μm, 7ns, 25kHz, 150μm Spot Size

Material Properties

Thermal Expansion:
2.6 x 10-7/°C

Environmental & Durability Factors

Operating Temperature (°C):
Up to 200

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Due to the wire grid being exposed, special care should be taken when handling to prevent damage to the polarizer.
  • AR Coated for Superior Transmission
  • High Heat Resistance with Low Thermal Expansion
  • Feature Wide Angle of Incidence Range without Performance Loss

High Contrast IR Wire Grid Polarizers are ideal for broadband infrared applications that require high transmission and contrast, including spectroscopy, remote sensing, thermal imaging, or astronomy. Aluminum Microwire versions consist of a silicon substrate and are available in both 3-5μm and 7-12μm options. These polarizers will have up to 7000:1 contrast at their specified wavelengths, and a temperature resistance of up to 200°C. Gold Microwire versions consist of a silicon substrate with gold microwires and feature superior contrast of at least 10,000:1 @ 3.4μm. Due to their unique construction, these polarizers have a substantial temperature resistance of up to 500°C making them perfect even for the most demanding applications. High Contrast IR Wire Grid Polarizers allow the angle of incidence to vary from ±20° for the aluminum microwire versions or ±25° for the gold without displaying performance loss.

Note: Due to the exposed wire grid, special care should be taken when handling to prevent damage to the polarizer.  The wire grid surface should never be touched directly, and parts should be handled by the edges only, with light pressure, using gloves.  The glass side can be gently cleaned using isopropyl alcohol, but the wire grid side should only be cleaned using compressed air.

Related Products

Frequently Purchased Together

Resources

Filter

Introduction to Polarization

Is polarization a new topic for you? Learn about key terminology, types, and more information to help you understand polarization at Edmund Optics.

View Now

Advantages of using engineered chalcogenide glass for color corrected, passively athermalized LWIR imaging systems

Infrared Light

Optical Engineer Andrew Fisher explains how you can see the "invisible" light, or infrared light, from your own TV remote.

View Now

Short Wave Infrared (SWIR)

Laser-Cut Polymer Polarizer and Retarder Quote Tool

Advantages of Using Meniscus Lenses in Infrared Applications

Meniscus lenses offer superior performance compared to plano convex lenses in IR applications. Find out the benefits of using a meniscus lens at Edmund Optics.

View Now

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Polymer Polarizers and Retarders

Polymer polarizers and retarders, consisting of sheets of polyvinyl alcohol and TAC cellulose triacetate, alter the polarization of light.

View Now

Polarizer Selection Guide

Edmund Optics' Polarizer Selection Guide refines your search for a specific type of polarizer.

View Now

Understanding Waveplates and Retarders

Waveplates (retarders) are different when used in polarized light than unpolarized light. Consider terminology, fabrication, or applications at Edmund Optics.

View Now

How Do 3D Movies Work? Polarization

Optical Engineer Katie Schwertz explains how 3D movies work because of polarization in a kid-friendly way.

View Now

Polarization Overview - Part 1: Polarization Basics

Polarizers are optical components designed to filter, modify, or analyze the various polarization states of light.

View Now

Polarization Overview - Part 2: Waveplates & Retarders (Advanced)

Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.

View Now

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

You offer many types of polarizers. What are some key benefits to help me decide which is best for my application?

Are the polarizers shipped with a protective film?

What is the difference between s- and p-polarization states?

What are the meanings for the different terms used for polarizers?

How can I tell what the polarization axis is for a linear polarizer?

When you list the average transmission of a polarizer, what is the difference between single, parallel, and crossed?

I have a linear polarizer glass filter and would like to create circularly polarized light. What type of optics do I need for this?

What is the maximum amount of light a polarizer can transmit?

Does the circular polarizer material have to face a particular direction?

What is the fast and slow axis of a retarder and how do they differ?

How can I find the fast and slow axes of a retarder?

What is the difference between multiple and zero-order retarders and when should I pick one over the other?

How can I determine if a retarder is quarter or half wave?

Can I adapt a retarder for use with a specific wavelength other than the design wavelength?

What is the benefit of polymer retarders?

Infrared (IR) Spectrum

Analyzer

Birefringence

Circular Polarizer

Polarization

Polarizer

Polarizing Efficiency

P-Polarization

Retardance

Retarder (Waveplate)

S-Polarization

Unpolarized

Wire Grid Polarizer

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

What is SWIR?

Have a question about short-wave infrared (SWIR)? Find definitions, application uses, and examples at Edmund Optics.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Polarization Directed Flat Lenses Product Review

Polarization Directed Flat Lenses, which are formed with polymerized liquid crystal thin-film, create a focal length that is dependent on polarization state.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Does the polarization of light change after reflecting off a mirror?

Do diffusers affect the polarization of light?

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why does the polarization of a laser matter?

The polarization state of a laser source is important for many different applications.

View Now

Extinction Ratio

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin