eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5" Diameter x 75" FL Protected Gold, Parabolic Mirror

×
Stock #32-276-566 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,97,105
Qty 1-2
₹2,97,105
Qty 3+
₹2,52,561
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Parabolic Mirror

Physical & Mechanical Properties

Diameter (inches):
12.5 +0.06/-0
Diameter (mm):
317.50 +1.5/-0
Back Surface:
Ground
Clear Aperture CA (mm):
286
Edge Thickness ET (inches):
2.13
Edge Thickness ET (mm):
54.10

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1.5
Surface Quality:
60-40
Surface Accuracy:
λ/8
Effective Focal Length EFL (inches):
75.0
Effective Focal Length EFL (mm):
1,905.00
Radius of Curvature (mm):
3,810.00
Aperture (f/#):
f/6
Coating:
Protected Gold (700-10000nm)
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Coating Type:
Metal
Wavelength Range (μm):
0.7 - 10
Wavelength Range (nm):
700 - 10000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.8 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • λ/8 Surface Accuracy
  • Wide Range of Sizes up to 412.8mm Diameter
  • Variety of Coating Options Offered

TECHSPEC® Precision Parabolic Mirrors are available in sizes ranging from 3" (76.2mm) to 16.25" (412.8mm) and are ideal for a wide range of applications. These parabolic mirrors are offered with protected aluminum, enhanced aluminum or protected gold coatings. Uncoated substrates are also available.

Technical Information

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin