eo_logo
 
Product added to cart

(12.5-75mm FL), 6X Manual Zoom Video Lens

#53-153

×
Stock #53-153 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹53,550
Volume Pricing
Qty 1+ ₹53,550 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Macro Zoom Lens

Physical & Mechanical Properties

Length (mm):
114.50
Maximum Diameter (mm):
57.00
Weight (g):
475.00

Optical Properties

Field of View @ Min Working Distance (mm):
495 - 86
Horizontal Field of View, 1/2" Sensor:
27.8° - 4.9°
Zoom Ratio:
6:1
Focal Length Range (mm):
12.5-75
Working Distance (mm):
1,000 - ∞
Aperture (f/#):
f/1.2 - f/16
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M55.0 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Manual Zoom, Focus and Iris Control
  • Features Locking Set Screws
  • C-Mount

Manual Zoom Imaging Lenses provide manual adjustment of focal length (zoom), iris, and focus. Zoom
lenses cover the focal length range of several fixed focal length lenses in one lens. Manual Zoom Imaging Lenses should be used when a variable angle field of view is required. Ideal applications include inspection, machine vision, and robotics.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin