eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5/12.7mm Diameter Rotation Kinematic Mount, 3-Screws

12.5/12.7mm Diameter Rotation Kinematic Mount, 3-Screws, #36-638

×
Stock #36-638 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹14,964
Qty 1-4
₹14,964
Qty 5+
₹13,468
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Rotary & Tip-Tilt
Type of Optics:
Circular
Number of Adjustment Screws:
3

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Travel (mm):
9.0
Coarse Rotation (°):
360
Construction:
Aluminum plates, stainless steel screws, and brass thread bushings
Fine Tilt Angle (°):
±5
Fine Tip Angle (°):
±5
Sensitivity per 1° Knob Rotation (arcsec):
4
Adjustment Screw Pitch (mm):
0.25
Min. Thickness of Compatible Optics (mm):
1.8

Optical Properties

Angle Tolerance (°):
0.4 per 0.25mm turn

Electrical

Pointing Stability (μrad):
1.3

Threading & Mounting

Size of Compatible Optics (mm):
12.5 - 12.7
Thread Type:
0.535 x 40 TPI (SM05)
Compatible Post:
M4 x 0.7, 8-32

Environmental & Durability Factors

Thermal Stability (μrad):
<5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • 360° Continuous Optic Rotation
  • 25.4mm Centerline Height
  • 5° Graduations

TECHSPEC® Rotation Kinematic Mounts provide precision control when positioning an optical element. These mounts utilize 100 TPI adjustment screws to offer precise motion control with a tip/tilt range of ±5 arcmin. Continuous 360° optic rotation is achieved through a custom designed optic cell and Teflon ring subassembly. TECHSPEC® Rotation Kinematic Mounts employ retainer ring mounting for evenly distributed pressure on the optics circumference. Available for 25.4mm and 12.7mm diameter optics, these components provide a convenient method for cylinder lens or polarizer optic mounting.

Related Products

Frequently Purchased Together

Resources

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

View Now

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

View Now

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

View Now

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

View Now

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC&reg; Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin