eo_logo
 
Product added to cart

12.0mm FL, High Resolution, f/2, Micro Video Lens

×
Stock #89-752 Contact Us
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,438
Qty 1-49
₹6,438
Qty 50+
₹4,959
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
14.30
Maximum Diameter (mm):
15.0
Maximum Image Circle (mm):
6.60
Horizontal Field of View @ Max Sensor Format:
27
Resolution, On-Axis:
100 lp/mm @ 75.0% Contrast
Resolution, 0.7 Field:
100 lp/mm @ 73.0% Contrast
Resolution, Full Field:
100 lp/mm @ 65.7% Contrast
Note:
High Resolution
TV Distortion (%):
-2.4
Type:
M12 Imaging Lens
Focal Length FL (mm):
12.00
Maximum Sensor Format:
1/2.7"
Working Distance (mm):
400 - ∞
Mount:
M12 x 0.5 (S-Mount)
Aperture (f/#):
f/2
IR Cut Filter:
No
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Up to 2/3", S-Mount Lens
  • Wide Field of View Board Camera Lens
  • 1.68mm to 50mm Focal Length

Long Working Distance Optimized Imaging Lenses are designed for use in micro sensor board cameras. These lenses provide excellent image quality in a small, versatile package. Optimized to cover 2/3" sensor formats, they are an ideal choice for wide angle and close focus applications. Long Working Distance Optimized Imaging Lenses have 1.68 to 50mm focal lengths. All lenses are threaded for M12 x 0.5. Some models with Back Focal Distances (dimension "C") less than 4mm may be incompatible with some color cameras due to the camera's Bayer filter. We recommend such lenses for use with monochrome cameras only. Lenses are designed for the 400nm to 700nm range. Ideal for use with our OEM Board Cameras.

Note: A line of M12 Imaging Lens Accessories is available for these products.

Infinite Conjugate M12 Imaging Lenses
Infinite Conjugate M12 Imaging Lenses
C-Mount Adapter (#53-675)
C-Mount Adapter (#53-675)

Technical Information

 
Stock # Focal Length (mm) Aperture (f/#) A (mm) B (mm) C (mm) D (mm) E (mm)
No-IR Cut Filter IR Cut Filter @650nm
#59-776 #66-880 1.68 2.5 15.0 13.2 3.3 2.8 15.1
#56-774 #66-881** 1.74 2.8 21.0 19.61 3.33 3.2 N/A
#64-106 - 1.9 2.0 17.0 14.58 4.2 4.0 15.24
#55-569 #66-883 2.1 2.0 17.0 18.3 4.8 3.7 19.4
#57-681 #66-884*** 2.5 2.5 17.0 19.1 4.4 3.7 20.3
#55-570 #66-885 2.9 2.0 15.0 17.4 5.2 5.8 17.8
#59-778 #66-886 3.0 2.0 14.0 15.3 5.3 3.9 N/A
#57-684 #66-890 6.05 1.8 15.0 15.6 8.0 6.0 N/A
#55-573 #66-891 6.37 2.4 14.8 13.12 5.3 3.3 N/A
#55-574 #66-892 8.0 2.5 15.0 13.5 5.8 3.0 N/A
#63-762 #59-779 10.1 2.8 15.0 13.4 6.1 3.2 N/A
#65-251 #64-107 10.4 2.8 14.0 8.93 6.4 4.0 N/A
#56-775 #66-893 12.0 2.0 14.0 12.1 6.2 4.0 N/A
#64-108 #66-894 16.0 2.0 14.0 14.4 8.0 4.5 N/A
#83-107  - 16.0 4.0 14.0 14.4 8.0 4.5 N/A
#56-776 #66-895 25.0 2.5 25.0 23.2 8.1 6.7 N/A
#59-780 #66-896 35.0 2.0 25.0 23.4 15.8* 6.0 N/A
#59-781 #66-897 50.0 2.5 27.0 52.8 4.1 8.0 N/A

*Note: 35.0mm lens has a large flange focal length. Please make proper adjustments when mounting.
**#66-881, B(mm): 20.49
***#66-884, B(mm): 19.8, E(mm): 21

 

High Resolution Infinite Conjugate μ-Video™ Imaging Lenses    
Stock # Focal Length (mm) Aperture (f/#) A (mm) B (mm) C (mm) D (mm) E (mm)
#88-587 3.0 2.0 15.0 15.35 5.2 4 16
#88-588 3.5 2.5 15.0 15.4 6.9 4 N/A
#11-323 3.7 1.6 19 24.04 5.46 6.5 24.16
#11-324 4.0 1.8 20 23.8 5.01 7 24.72
#88-589 4.0 2.0 15.0 16.1 5.9 3.8 N/A
#88-590 4.3 2.0 22.0 20.96 5.5 6 21.93
#11-325 4.6 1.6 19 24.18 5.44 7 24.32
#88-591 4.6 2.0 12.0 13.1 1.9 6 N/A
#88-592 5.6 2.0 17.0 22.21 5.3 5 22.38
#89-750 6.0 2.0 14.0 15.1 6.7 3.93 N/A
#11-326 7.0 1.6 19 25.24 5.47 7.2 24.2
#89-751 8.0 2.0 15.0 14.4 6.8 4.5 N/A
#89-752 12.0 2.0 15.0 14.3 5.7 4.5 N/A
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin