eo_logo
 
Product added to cart

Richardson Gratings™ 1200 Grooves, 25 x 25mm, 400-1200nm, Plane Holographic Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings
×
Stock #15-746 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,613 ₹14,355
Qty 1+
₹8,613 ₹14,355
Volume Pricing
Request Quote
Get Product Downloads
Groove Density (grooves/mm):
1200
Wavelength Range (nm):
400 - 1200
Blaze Wavelength (nm):
700
Dimensions (mm):
25.0 x 25.0 ±0.1
Clear Aperture (%):
>90
Coating:
Aluminium
Construction:
Holographic Grating
Length (mm):
25.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
6.00 ±0.5
Type:
Reflective Diffraction Grating
Width (mm):
25.00
Reflected Wavefront, RMS:
λ/4
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05
Polarization:
S, P and Average
Master Reference:
220H
Spectral Order (m):
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Diffraction Efficiency
  • Reduced Stray Light and More Accurate Periodicity than Ruled Gratings
  • Wavelength Options from UV to NIR Regions Available
  • Custom Sizes Available

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings display reduced light scattering compared with ruled gratings, making them ideal for stray light sensitive applications such as Raman spectroscopy. The gratings are recorded in a photoresist by exposure to an intense laser interference pattern and then chemically developed to reveal a fringe pattern with a sinusoidal cross section. Gratings for use from the UV to NIR spectral regions are available.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin