eo_logo
 
Product added to cart

Richardson Gratings™ 600 Grooves, 25 x 25mm, 1000nm, Plane Ruled Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings
×
Stock #15-767 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,312
Qty 1+
₹13,312
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Reflective Diffraction Grating
Master Reference:
3017

Physical & Mechanical Properties

Dimensions (mm):
25.0 x 25.0 ±0.1
Clear Aperture (%):
>90
Construction:
Ruled Grating
Length (mm):
25.00
Thickness (mm):
6.00 ±0.5
Width (mm):
25.00
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05

Optical Properties

Groove Density (grooves/mm):
600
Wavelength Range (nm):
700 - 1600
Blaze Wavelength (nm):
1000 ±25
Blaze Angle (°):
17.5
Peak Efficiency, Typical (%):
80
Coating:
Aluminium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
S and P
Spectral Order (m):
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Excellent Efficiency at Blaze Wavelength and Blaze Angle
  • Superior Dimensional Tolerances
  • Ideally Suited for Spectroscopic Applications
  • Custom Sizes Available

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings are designed for consistent, predictable performance. The gratings are manufactured from highly accurate masters to provide a high level of repeatability to simplify OEM system designs by reducing the need for tedious alignment adjustments. With λ/4 reflected wavefronts and up to 90% diffraction efficiency, these gratings are specified to meet the needs of the most demanding applications such as high-resolution spectroscopy. Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings feature bare aluminum coatings, allowing for options that range from 250 to 10,000nm with excellent peak efficiencies. Custom sizes available on request.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin