eo_logo
 
Product added to cart

Richardson Gratings™ 600 Grooves, 12.7 x 12.7mm, 1000nm, Plane Ruled Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings
×
Stock #15-766 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,397
Qty 1+
₹11,397
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Reflective Diffraction Grating
Master Reference:
3017

Physical & Mechanical Properties

Dimensions (mm):
12.7 x 12.7 ±0.1
Clear Aperture (%):
>90
Construction:
Ruled Grating
Length (mm):
12.70
Thickness (mm):
6.00 ±0.5
Width (mm):
12.70
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05

Optical Properties

Groove Density (grooves/mm):
600
Wavelength Range (nm):
700 - 1600
Blaze Wavelength (nm):
1000 ±25
Blaze Angle (°):
17.5
Peak Efficiency, Typical (%):
80
Coating:
Aluminium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
S and P
Spectral Order (m):
1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Excellent Efficiency at Blaze Wavelength and Blaze Angle
  • Superior Dimensional Tolerances
  • Ideally Suited for Spectroscopic Applications
  • Custom Sizes Available

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings are designed for consistent, predictable performance. The gratings are manufactured from highly accurate masters to provide a high level of repeatability to simplify OEM system designs by reducing the need for tedious alignment adjustments. With λ/4 reflected wavefronts and up to 90% diffraction efficiency, these gratings are specified to meet the needs of the most demanding applications such as high-resolution spectroscopy. Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings feature bare aluminum coatings, allowing for options that range from 250 to 10,000nm with excellent peak efficiencies. Custom sizes available on request.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

All About Diffraction Gratings

Learn about how diffraction gratings separate incident light into separate beam paths, different types of gratings, and how to choose the best grating for you.

View Now

Richardson Gratings™ Unboxing

Learn about high-precision diffraction gratings from Richardson Gratings available in-stock and ready for immediate shipping from Edmund Optics.

View Now

What is the difference between holographic and ruled diffraction gratings?

How do the efficiency curves relate to the actual amount of light I will see at any given wavelength?

What is the difference between Rowland circle and polychromator mounts for gratings?

Understanding Rowland circle and polychromator mounts for diffraction gratings is important for selecting the proper concave grating for your application.

View Now

What are diffraction gratings?

Diffraction gratings separate polychromatic light into component wavelengths.

View Now

What is the grating equation?

What is the difference between reflective and transmission gratings?

What is the blaze angle and blaze wavelength of a grating and how are they related?

How do I handle and clean my gratings?

I would like to select a narrow band of light with a grating, lens and pinhole setup. Since the grating’s resolving power is decided by the number of grooves illuminated by light, can it resolve anymore?

Absolute Efficiency

Blaze Angle

Blaze Wavelength

Diffraction

Diffraction Grating

Grating Equation

Groove Density

Holographic Grating

Nth Order

Relative Efficiency

Ruled Grating

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin