eo_logo
 
Product added to cart

12 x 12mm, 500µm Pitch, 3.7° Div., Cyl. Microlens Array VIS-NIR

×
Stock #72-593 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹55,245
Qty 1-10
₹55,245
Qty 11+
₹44,196
Volume Pricing
Request Quote

Specifications

General

Type:
Lens Array (One Sided)

Physical & Mechanical Properties

Dimensions (mm):
12.0 x 12.0 ±0.10
Thickness (mm):
2.00 ±0.10

Optical Properties

Effective Focal Length EFL (mm):
7.78 @ 1064nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
VIS-NIR (400-1000nm)
Wavelength Range (nm):
400 - 1000
Coating Specification:
Rabs ≤0.25% @ 880nm @ 0° AOI
Ravg ≤1.25% @ 400 - 870nm @ 0° AOI
Ravg ≤1.25% @ 890 - 1000nm @ 0° AOI
Divergence Angle (°):
3.7 (Full Width)
Pitch (μm):
500.00
Radius R (mm):
3.500

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Generate Non-Gaussian Line Patterns
  • Ideal for Light Homogenization
  • Excellent Performance from 193nm – 2.5μm

Cylindrical Microlens Arrays are used to homogenize a variety of light sources, including lasers or high power LEDs. Unlike Square Microlens Arrays, which generate spot patterns, Cylindrical Microlens Arrays yield non-gaussian line patterns, and are ideal for welding, drilling, or laser ablation applications from the UV to IR. Cylindrical Microlens Arrays are available uncoated, VIS-NIR, or UV-NIR coated.  Additionally, these lenses can be used as fast axis collimators.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin