eo_logo
 
Product added to cart

12" x 12" Laser Safety Barrier

Laser Safety Barriers

×
Stock #14-732 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,656
Qty 1-3
₹6,656
Qty 4+
₹5,873
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Included Hardware:
· (2) ¼-20, 1/2" Long SHCS
· (2) M6 x 1.0, 10mm Long SHCS
· (1) English Allen Wrench (#55-192)
· (1) Metric Allen Wrench (#55-200)
Style:
Straight Wall

Physical & Mechanical Properties

Construction:
Bead-Blasted Anodized Aluminum
Dimensions (inches):
12 x 12
Dimensions (mm):
304.8 x 304.8
Thickness (mm):
2.00
Through Hole Length (mm):
50.80
Through Hole Orientation:
3 x Holes Centered on Mounting Lip
Through Hole Diameter (mm):
7
Base Width (mm):
20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Safely Isolate Laser Experiment
  • Compatible with ¼-20 and M6 x 1.0 Breadboards and Tables
  • Anodized Aluminum Construction

Laser Safety Barriers provide protection from exposure to harmful laser radiation in benchtop systems. These barriers are designed to separate multiple experiments on a single table or to shield an area from debris that can damage sensitive optical components. Manufactured from anodized aluminum, these protective plates are available in various sizes with a standard 2mm thickness, and are compatible with both Metric and English threaded lab tables and benches. Laser Safety Barriers have a 20mm mounting lip and include all necessary mounting screws and hardware for assembly.

Note: Laser Safety Barriers should never be used as a replacement for Laser Safety Eyewear or any other forms of personal protective equipment (PPE). These are intended to be used along with any other forms of PPE your workspace or laboratory requires.

Related Products

Frequently Purchased Together

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Beam Combining for Increased Power

When measuring minuscule particles, many advanced Life Science applications require more power than one laser produces.

View Now

Pockels Cell

Beam Quality and Strehl Ratio

There are several metrics used to describe the quality of a laser beam including the M2 factor, the beam parameter product, and power in the bucket

View Now

Laser Resonator Modes

The length of a laser resonator determines the laser’s resonator modes, or the electric field distributions that cause a standing wave in the cavity.

View Now

Simplifying Laser Alignment

Many challenges can arise when aligning a laser beam; knowing specific tips and tricks can help simplify the process. Learn more at Edmund Optics.

View Now

Aligning Mount for AdlOptica Beamshapers

Properly aligning the mechanical mount for AdlOptica laser beam shapers from Edmund Optics is critical for maximizing throughput and performance.

View Now

I am using my laser to________, what goggles can you recommend for my application?

Can I see the laser when using safety goggles?

Can I purchase laser safety stickers from Edmund Optics?

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

View Now

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Laser

Laser Damage Threshold

Fundamentals of Lasers

Lasers can be used for a variety of applications. Learn how lasers work, different elements, and the differences between laser types at Edmund Optics.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin