eo_logo
 
Product added to cart

12" Corner Joining Plates for Laser Safety Barriers

Laser Safety Barriers

×
Stock #14-737 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,526
Qty 1-3
₹7,526
Qty 4+
₹6,656
Volume Pricing
Request Quote
Get Product Downloads
Construction:
Bead-Blasted Anodized Aluminum
Dimensions (inches):
12 x 2
Dimensions (mm):
304.8 x 50.8
Thickness (mm):
2.00
Included Hardware:
· (2) ¼-20, 1/2" Long BHCS
· (1) English Allen Wrench (#55-191)
Style:
Corner Joining Plate
Mounting Hole for Screw:
(2) ¼-20 Cap on Center, 200mm Spaced

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Safely Isolate Laser Experiment
  • Compatible with ¼-20 and M6 x 1.0 Breadboards and Tables
  • Anodized Aluminum Construction

Laser Safety Barriers provide protection from exposure to harmful laser radiation in benchtop systems. These barriers are designed to separate multiple experiments on a single table or to shield an area from debris that can damage sensitive optical components. Manufactured from anodized aluminum, these protective plates are available in various sizes with a standard 2mm thickness, and are compatible with both Metric and English threaded lab tables and benches. Laser Safety Barriers have a 20mm mounting lip and include all necessary mounting screws and hardware for assembly.

Note: Laser Safety Barriers should never be used as a replacement for Laser Safety Eyewear or any other forms of personal protective equipment (PPE). These are intended to be used along with any other forms of PPE your workspace or laboratory requires.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin