eo_logo
 
Product added to cart

11.10µm CWL, 25.0mm Diameter, 0.50µm FWHM, IR Bandpass Filter

×
Stock #25-721 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹51,939
Qty 1-9
₹51,939
Qty 10+
₹46,719
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 ±0.20
Angle of Incidence (°):
0
Optical Density OD (Average):
≥3.0
Clear Aperture CA (mm):
22.0
Center Wavelength CWL (nm):
11,100.00 ±40
Full Width-Half Max FWHM (nm):
500.00 ±50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium
Coating:
Traditional Coated
Surface Quality:
80-50
Thickness (mm):
1.00 ±0.2
Transmission (%):
80 (minimum)
Type:
Bandpass Filter
Typical Applications:
Astronomical Mapping
Blocking Wavelength Range (nm):
200 - 14500
Center Wavelength CWL (µm):
11.10 ±0.04
Full Width-Half Max FWHM (µm):
0.50 ±0.05

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Ideal for Gas Analysis
  • Center Wavelengths of 2.7-12.4μm
  • Single Substrate Interference Filter

Infrared (IR) Bandpass Filters, developed with durability in mind, provide the high transmission and deep rejection needed to isolate narrow spectral regions. The single substrate dielectric construction ensures easy maintenance, allowing for use in harsh environments. The filters are ideal for environmental monitoring, security and FLIR applications. Infrared (IR) Bandpass Filters have center wavelengths of 2.7-12.4μm. These filters are available in a 12.5, 25, or 50mm diameters, in a variety of center wavelengths. 

Bandpass interference filters are used extensively in a variety of biotech, biomedical, and quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Interference filters are widely used in instrumentation for applications including clinical chemistry, environmental testing, colorimetry, elemental and laser line separation, flame photometry, fluorescence, and immunoassays. In addition, interference filters are used to select discrete spectral lines from arc or gas discharge lamps, including Hg, Xe, and Cd, and to isolate a particular line from Ar, Kr, Nd:YAG, and other lasers. Bandpass interference filters are often used in conjunction with laser diode modules and LEDs.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin