eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1:1 with 35mm and 35mm EFL Achromats, NIR Achromatic Pair

TECHSPEC Mounted Near-IR (NIR) Achromatic Lens Pairs

×
Stock #47-293 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹20,271
Qty 1-5
₹20,271
Qty 6+
₹16,226
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
22.0
Center Air Spacing (mm):
1.38
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Working f/#:
f/1.55
Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Effective Focal Length EFL A (mm):
35.00
Effective Focal Length EFL B (mm):
35.00
Housing Diameter (mm):
30.0 +0.0/-0.10
Housing Length (mm):
34.00 ±0.2
Magnification:
1:1
Object Distance (mm):
25.00
Image Distance (mm):
25.00
Construction:
Achromat Pair in Anodized Aluminum Housing
Type:
Relay Lens
Wavelength Range (nm):
750 - 1550

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 30mm Diameter Package Designed for NIR Applications
  • Optimized for Various Magnification Ratios
  • Ideal for Integration into OEM Applications
  • NIR II Coated for 750-1550nm

Our 15.0mm and 30.0mm Mounted Achromatic Pairs combine our popular TECHSPEC® achromats into common configurations used for relay and projection applications. Packaged in a slim-line aluminum housing, each pair is ready for integration into a host of OEM applications, eliminating the need to handle loose optics. Each lens has also been oriented for optimum system performance. All lenses AR coated. Lower f/# pairs may not be ideal for imaging applications depending on the performance requirements. Cylinder lenses can be incorporated into empty barrels in order to generate lines or sheets of light. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin