eo_logo
 
Product added to cart

10X/30X Magnifier with White LED light

10X/30X Magnifier with White LED light

10X/30X Magnifier with White LED light

×
Stock #29-124 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,915
Qty 1+
₹3,915
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Weight (g):
75.0
Diameter of Included Lens (mm):
30, 21

Optical Properties

Magnification:
10X/30X

Hardware & Interface Connectivity

Power Supply:
3 x AAA Battery

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Magnifications from 2.25X to 30X
  • Built-in High Intensity LED Lights
  • Ideal for Close Inspection

LED Handheld Magnifiers provide fixed magnifications from 2.25X to 30X in either a handheld magnifier, wide view magnifier, or eye loupe format. The 5X magnifier, 10X magnifier, and 20X eye loupe all feature white LED ring lights surrounding the main lens for even light distribution and clear viewing. In addition to the white LED ring light, the wide view magnifier features an additional 365nm UV LED ring light for illuminating objects that fluoresce. LED Handheld Magnifiers are battery powered, lightweight, and ergonomically designed for ease of use. These magnifiers and loupes are ideal for a wide range of applications such as industrial defect inspection, forensic science, and quality assurance.  

Related Products

Frequently Purchased Together

Resources

Filter

Simple Magnifier Calculator

Magnifying Lenses: How to Choose a Magnifier

Learn everything you need to know about magnifying lenses & how to select the right magnifier for your application with help from the experts at Edmund Optics.

View Now

How do I calculate the power of a magnifier?

I am looking for a lens with a specific diopter. How can I tell which magnifier is right for me?

Why can't I find a large diameter magnifier with a large magnification?

Why would I use a multi-element magnifier?

You list reticles for both Magnifiers and Microscopes. Which reticle do I choose for my application?

What is a scaled reticle?

Reticle

Refraction

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin